Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism
Version 1
with spring clamp
Main material
aluminium
Surface finish body
hard-coated
Component material
stainless steel
Surface finish component
bright
B=Width
25
H=Height
25
L=Length
30
D max.
25
D min.
2
D1
4
H1
16
H2
56,2
L1
28,5
S
0,8
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
V-block aluminium.
Spring clamp stainless steel.
Version
V-block hard-coated.
Spring clamp bright.
Note
V-blocks for holding and positioning cylindrical workpieces via spring clamps.

Suitable for V-block holder 34023.
Accessory
V-block holder 34023.
Spring clamp 33260.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought