Zentrierring Edelstahl 20240-0504
- For precise joining of modules
- For indirect mounting of modules with adapter plates
- With internal thread for removing the centring rings
Sales unit
3,50 €
plus sales tax
Added to your shopping cart
Designation
Centring ring
Form
A
Main
material
stainless steel
D1=Outside diameter
5
D2=Thread
M4
H
2
UNSPSC Code
31161539
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Werkstoff
Edelstahl 1.4301.
Hinweis
Die Zentrierringe werden zur passgenauen Verbindung von Modulen bzw. zur indirekten Montage der Module mittels Adapterplatten eingesetzt. Das Innengewinde dient zum Abziehen der Zentrierringe.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.