Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Gantry module
Version 1
pneumatic
Version 2
with rail guides
Main material
aluminium
Component material
steel
F6=piston force at 6 bar (N)
150
L=Length
175
A
42
Air consumption per 10 mm travel at 6 bar (ccm)
18
B
65
B1
75
C1
8,1
C2
2,5
C3
6,8
Cylinder Ø
18
D1
10
D2
M5
E
50
E1
15
E2
20
F1 N
460
F2 N
610
F3 N
610
F4 (N)
610
H
70
H1
69,5
H2
11,5
H3
21,5
L1
110
L2
27
L3
87,5
L4
17
Mx Nm
155
My Nm
260
Mz Nm
260
N (number)
4
P
M5
P1
8,5
P3
8,5
P4
25,8
S1
40
Size
65
Suitable proximitiy switch
20910-030
Suitable plug connector
20950-010X2000
Suitable shock absorber
26300-1210010
Travel S
500
UNSPSC Code
31161535
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body, carriage and flange plate aluminium alloy.
Guide rails steel
Version
Body anodised natural colour.
Carriage and flange plate anodised.
Rail guides hardened.
Note
Portal modules with ball rail guides. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.

Repeat accuracy ±0.02 mm.
Temperature range
+5 °C to +70 °C
(+5 °C to +60 °C by size 65)
On request
* Other lengths (travel S max. 5000 mm) and intermediate positions.
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought