Linear module pneumatic aluminium 20000-25240
- Drive via double action cylinder
- Repeat accuracy ±0.01 mm
- Travel: 40 to 300 mm
- Force: 100 to 660 N
- Compact design, easy to assemble and maintain
Verkaufseinheit
€2,117.73
zzgl. MwSt.
Ihrem Warenkorb hinzugefügt
Benennung
Linearmodul
Ausführung 1
pneumatisch
Ausführung 2
2 Rundführungen
Material
Grundkörper
Aluminium
Material
Komponente
Stahl
F6=Kolbenkraft
bei 6 bar
(N)
660
A
104
A1
38
A2
39
B
150
D
25
D1
12
D2
10
D3
M10
D4
18
D5
11
E
60
E1
72
E2
30
E3
8
E4
9
E5
8
E6
17
E7
96
F1 max.
kN
0,25
F2 max.
kN
0,48
Größe
5
H
112
H1
100
H2
76
H3
35
Hub
S
240
L
660
L1
324
L2
25
L3
23
Luftverbrauch je Doppelhub bei 6 bar (ccm)
709,1
N
(Anzahl)
6
P
G1/4
P1
14
Passender
Näherungsschalter
20910-030
Passender Steckverbinder
20950-030X2000
Passender Stoßdämpfer
26300-2515030
T
7
UNSPSC Code
31161535
Zylinder-Ø
40
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Beschreibung
Material
Body and flange plate EN AW-5754.
Guide shafts steel
Guide shafts steel
Version
Body, hard-coated
Flange plates, anodised.
Guide shaft, hardened.
Flange plates, anodised.
Guide shaft, hardened.
Note
Maintenance-free pneumatic linear modules with two precision steel shafts and ball guide bushing with wipers. Double acting cylinder drive. All fastening threads have threaded inserts. The as accessory available shock absorbers and proximity switches can be integrated (no protruding edges). Positive fit construction for hundred per cent reproducibility. Combinations in all sizes and stroke variants are feasible without adapter plates.
Repeat accuracies of ±0.01 mm are possible.
Specified loads apply by centred carriages.
Repeat accuracies of ±0.01 mm are possible.
Specified loads apply by centred carriages.
On request
Available with locking cartridge as stroke deviation safeguard.
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
83000-15 Proximity switch.
80150 Connector.
Wichtiger Hinweis zum Download von CAD-Modellen
Um unsere CAD-Modelle herunter laden zu können, müssen Sie sich vorher einloggen. Sollten Sie noch kein Konto angelegt haben, registrieren Sie sich bitte unter „Mein Konto“ (rechte Bildschirmseite) und folgen Sie den Anweisungen.