Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mounting screw
Main material
steel
D=Thread
M4
L=thread length
10
SW
Torx T15
UNSPSC Code
31161512
suitable for slide
21000-050 ...
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
tempered.
Note
Mounting set for constructing a cross table.
Four fastening screws per set.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought