Guide rail hardened tool steel 21054-1030050
- Minimal stick-slip effect
- Very good dry-running properties
- Highly resistant to wear
- Very good vibration absorption
- Impervious to dirt, strikes and impacts
Sales unit
€40.96
plus sales tax
Added to your shopping cart
Designation
Guide rail
Version 1
hardened
Version 2
ground
Form
A
Main
material
tool steel
B1=Width
9
H=Height
8
L=Length
50
B
18
B2
3,5
C
10,8
D1
M4
D2
3,3
D3
6
E
0,6
F
N
142
K
3,1
L1
12,5
L2
1x25
Size
3
UNSPSC Code
31171508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Form A:
tool steel, material hardness 58–62 HRC.
The surfaces are fine ground.
Form B:
free-cutting steel with PTFE coating.
The glide coating is self-lubricating.
tool steel, material hardness 58–62 HRC.
The surfaces are fine ground.
Form B:
free-cutting steel with PTFE coating.
The glide coating is self-lubricating.
Note for ordering
A guide length of 300 mm and a travel of 100 mm is required for a complete guide with rail size 6:
2 x 21054-1060300
2 x 21054-2060200
(include length L e.g. 300 for L=300 mm)
2 x 21054-1060300
2 x 21054-2060200
(include length L e.g. 300 for L=300 mm)
Note
When lubricated and under normal conditions, speeds of up to 15 m/min. can be achieved.
Depending on the lubricant, the coefficient of friction can be calculated as 0.04–0.08.
Standard slideway lubricants are applied.
The longitudinal guides are used for moving, machining and positioning tasks.
Depending on the lubricant, the coefficient of friction can be calculated as 0.04–0.08.
Standard slideway lubricants are applied.
The longitudinal guides are used for moving, machining and positioning tasks.
Application
- Industry automation
- Machine tools
- Special machinery
- Tool fixtures
- Metrology equipment
- Machine tools
- Special machinery
- Tool fixtures
- Metrology equipment
Temperature range
-40 °C to +80 °C.
Advantages
- Stick-slip free movement
- Very good dry-running properties
- Highly wear-resistant
- Very good vibration damping
- Resistant to dirt, shock and impact
- Very good dry-running properties
- Highly wear-resistant
- Very good vibration damping
- Resistant to dirt, shock and impact
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.