Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
teflon-coated
Form
B
Main material
free-cutting steel
B1=Width
16
H=Height
15
L=Length
300
B
31
B2
6
C
19,3
D1
M6
D2
5,3
D3
10
E
1
F N
2052
K
5,2
L1
25
L2
5x50
Size
6
UNSPSC Code
31171508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Form A:
tool steel, material hardness 58–62 HRC.
The surfaces are fine ground.
Form B:
free-cutting steel with PTFE coating.
The glide coating is self-lubricating.
Note for ordering
A guide length of 300 mm and a travel of 100 mm is required for a complete guide with rail size 6:

2 x 21054-1060300
2 x 21054-2060200

(include length L e.g. 300 for L=300 mm)
Note
When lubricated and under normal conditions, speeds of up to 15 m/min. can be achieved.
Depending on the lubricant, the coefficient of friction can be calculated as 0.04–0.08.
Standard slideway lubricants are applied.
The longitudinal guides are used for moving, machining and positioning tasks.
Application
- Industry automation
- Machine tools
- Special machinery
- Tool fixtures
- Metrology equipment
Temperature range
-40 °C to +80 °C.
Advantages
- Stick-slip free movement
- Very good dry-running properties
- Highly wear-resistant
- Very good vibration damping
- Resistant to dirt, shock and impact
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought