Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mounting plate
Main material
aluminium
A
29,5
B
17
B1
10
D1
5
D2
5,5
D3
2,7
D4
5,5
D5
2,7
H
7
H1
5
L1
23,5
L2
15
L3
3,2
L4
3,5
P
1,1
P1
3,5
P2
3,5
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium EN AW-6082.
Version
Black anodised
Note
With these mounting brackets, two slides can be connected in an X-Y configuration without any reduction in travel.

In connection with our centring rings 20240, the vertical slide can be centred to fit precisely on the horizontal slide and fastened with screws DIN 912 (07160).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought