Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping rail
Main material
aluminium
B=Width
11,5
L=Length
78,9
B1
6
D for screw
M5
H
8
L1
60
suitable for slide
21000-080 ...
travel reduction
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium EN AW-6063
Note for ordering
21000-020 (1 strap with clamping screw)
Note
The straps are used to clamp the dovetail slides in the X, Y and Z axes and to fix the slide unit in the machine.
End mounting will reduce the travel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought