Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ejector pin
Main material
mild steel
D=diameter
40
L=Length
340
SW=key width
36
D1
M20
L1
55
L2
35
L3
36
L4
20
Steel code
1.7139
UNSPSC Code
31162014
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Ejector pins low carbon steel 1.7139.
Version
case-hardened.
Note
Steel ejector pins for tool and die making offer a reliable solution for precise ejection and removal tasks in demanding manufacturing processes. These ejector pins stand for precision, robustness and durability.

Steel ejector pins provide excellent stability and resiliance. They are used to eject moulded parts, injection moulded parts or other workpieces safely and precisely from dies or tools.

The ejector pins are equipped with a precise guide that ensures smooth movement. This enables smooth de-moulding and ejection processes that increase the quality of the end products while minimising wear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought