Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide column
Version 1
with centring collar
Main material
mild steel
D=diameter
10
L=Length
56
D1
14
D2
16
L1
60
L2
3
L3
3
L4
4
Steel code
1.7139
UNSPSC Code
23153000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide column low carbon steel 1.7139.
Version
case-hardened.
Note
Steel guide columns with centring collar and two precision diameters offer a solution for precise guiding tasks in demanding applications. These guide columns offer highest precision, stability and flexibility in the machining process.

With an integrated centring collar and two precision diameters, these guide columns enable optimum alignment and positioning of tools and dies. This offers high adaptability and opens up new possibilities for precise machining tasks.

The 3+1 principle ensures the correct assembly of the two die halves. 3 guide elements with large diameters and 1 guide element with a smaller diameter are incorporated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought