Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide column
Main material
mild steel
D=diameter
50
L=Length
196
D1
66
D2
72
L1
175
L2
10
L3
10
Steel code
1.7139
UNSPSC Code
23153000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide column low carbon steel 1.7139.
Version
case-hardened.
Note
Steel guide columns without centring collar for tool and die construction offer a reliable solution for precise guiding tasks. These guide columns are specially designed to provide flexibility and adaptability in multiple manufacturing applications without the need for a centring collar.

The guide columns provide excellent stability and load-bearing capacity. They enable reliable guidance and positioning of tools and dies, which leads to precise machining results.

The guide columns are designed to function without a centring collar and still offer high accuracy and repeatability. This feature makes them ideal for applications where the use of a centring collar is not required.

The 3+1 principle ensures the correct assembly of the two die halves. 3 guide elements with large diameters and 1 guide element with a smaller diameter are incorporated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought