Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Inclined column
Main material
mild steel
D=diameter
14
L=Length
90
D1
17
L1
17
L2
3
L3
5
Steel code
1.7139
UNSPSC Code
23153000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Inclined columns low carbon steel 1.7139.
Version
case-hardened.
Note
Steel inclined columns with conical collar are the ideal solution for precise guiding tasks in tool and die making. These columns are used for reliable and precise positioning of tools, dies or components.

The inclined columns with conical collar enable precise and consistent alignment of tools and dies. The conical collar serves as a precision guide element that ensures secure positioning and minimises unwanted displacement during the working process.

The inclined columns with conical collar find a multitude of applications in tool and die making. They are used to hold tools, dies or components in precise alignment, whether for machining, injection moulding or other manufacturing processes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought