Round spirit level body polyamide 21810-120720
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Sales unit
€4.10
plus sales tax
Added to your shopping cart
Designation
Round spirit level body
Product type
round
Main
material
polyamide
D1=Outside diameter
12
H=Height
7
Sensitivity
20'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polyamide.
Version
Ivory coloured.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
With internal black contrast ring for better bubble contour.
- Protruding fill point underneath.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
With internal black contrast ring for better bubble contour.
- Protruding fill point underneath.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.