Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Round spirit level
Version 1
cylindrical
Form
A
Product type
round
Main material
brass
Surface finish body
nickel-plated and high-gloss polished
Component material
polyamide
D1=Outside diameter
30
H=Height
15
D2
21
Sensitivity
30'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Frame brass.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought