Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Main material
aluminium
L2=Hole spacing from edge
30
L=Length
3960
B
31
B1
20
D for screw DIN 912
M5
H
19
H1
12,3
L max.
3960
L1
60
Size
20
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Extruded section, aluminium EN AW-6060.
Version
Hard anodised aluminium, 50 µm. Hardness 500 HV.
Note
The aluminium guide rail has good thermal conductivity and importantly heats only at continuously very high speeds.

** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought