Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 2
double
Main material
aluminium
L2=Hole spacing from edge
20
L=Length
4000
A
40
B
82
B1
74
D
20
D1
9
D2
15
D3
14
H
36
H1
20
H2
9,5
L max.
4000
L1
120
Size
20
T
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Note
Extremely flat rails with wide guides reaching to the edge for optimally support high torque. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.

** length L2 = 20 mm and
* L = 500 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought