Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
L2 and L customer specific
Version 2
single
Main material
aluminium
L=Length
*
A
21
B
31
B1
27
D
20
D1
9
D2
15
H
36
H1
20
H2
9,5
L max.
4000
L1
120
L2
**
L2 max.
79,5
L2 min.
20
Size
20
T
5

Description

Material
Aluminium.
Version
Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Note
Single guide rails enable highest flexibility during construction and easy assembly. Can be used to to compensate for height differences in height. Hard anodised aluminium is used as rail material and ensures best friction and wear results. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.

** length L2 = 20 mm and
* L = 500 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought