Guide carriage floating bearing y axis polythene grey 21235-11-202
- No grease or oil required
- Corrosion-resistant
- Low weight
- Excellent chemical resistance
- Recyclable
Sales unit
€3.63
plus sales tax
Added to your shopping cart
Designation
Guide carriage
Version 1
floating bearing y axis
Main
material
polythene
Main
colour
grey
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4301
B=Width
16,8
H=Height
5,2
L=Length
50
B1
11,2
C0Y
N
300
C0Z
N
175
G
M4
H1
3,5
H2
8,2
L1
30
M0X
Nm
1,5
M0Y
Nm
3
M0Z
Nm
1,5
Size
20
UNSPSC Code
31171501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Special polyethylene.
Bush stainless steel.
Bush stainless steel.
Version
Grey.
Bush bright.
Bush bright.
Note
Miniature slide guides are maintenance-free and corrosion resistant. The low wieght enables very high speeds and accelerations. Application temperature max. 40 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.
Miniature slide guides are insensitive to dust and are ideal for dry running.
Technical Data
Safety coefficients
Low travel frequency and smooth movement:
- Static safety coefficient: 0.4 - 0.5
- Dynamic safety coefficient: 0.9 - 1.0
High travel frequency and smooth movement:
- Static safety coefficient: 0.3 - 0.4
- Dynamic safety coefficient: 0.6 - 0.8
High travel frequency and vibrations:
- Static safety coefficient: 0.2 - 0.3
- Dynamic safety coefficient: 0.3 - 0.5
Calculation
Maximum static load = nominal load * static safety coefficient
Maximum dynamic load = nominal load * dynamic safety coefficient
Maximum static torque = nominal torque * static safety coefficient
Maximum dynamic torque = nominal torque * dynamic safety coefficient
These formulas are guidelines and must be rechecked for the respective application.
Low travel frequency and smooth movement:
- Static safety coefficient: 0.4 - 0.5
- Dynamic safety coefficient: 0.9 - 1.0
High travel frequency and smooth movement:
- Static safety coefficient: 0.3 - 0.4
- Dynamic safety coefficient: 0.6 - 0.8
High travel frequency and vibrations:
- Static safety coefficient: 0.2 - 0.3
- Dynamic safety coefficient: 0.3 - 0.5
Calculation
Maximum static load = nominal load * static safety coefficient
Maximum dynamic load = nominal load * dynamic safety coefficient
Maximum static torque = nominal torque * static safety coefficient
Maximum dynamic torque = nominal torque * dynamic safety coefficient
These formulas are guidelines and must be rechecked for the respective application.
Accessory
Guide rails 21235-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.