Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
with through hole
Main material
aluminium
Surface finish body
anodised
B=Width
20
D=diameter
4,5
H=Height
7,2
L=Length
1200
B1
12,4
D1
8,5
H1
3
H2
1,8
L1
50
L2
25
No. of holes
24
Size
20
UNSPSC Code
31171501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
anodised.
Note
Miniature guide rails can be screwed on from above. One or more miniature carriage 21235-11 can be mounted on these. Caps 21235-13 can be used to close off the ends.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought