Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide carriage
Version 2
standard fixed bearing
Main material
zinc
Component material
Iglidur®
L3= length
29
A
15
A1
13
B
20
B2
5,5
C0(-Y) N
480
C0Y N
480
C0Z N
240
D
M2
D1
4,4
H
10
H1
1,7
H4
7,2
L4
18
M0X Nm
3,4
M0Y Nm
1,8
M0Z Nm
1,8
Size
9
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carriage, body made from zinc, sliding elements made from iglidur® J.
Note

Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought