Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
L2 and L customer specific
Main material
aluminium
L2=Hole spacing from edge
**
L=Length
*
B1
6
B3
9,6
D3 for screw to DIN 912
M2
H2
4,6
H3
6,3
L max.
800
L1
20
L2 max.
14,5
L2 min.
5
Size
9

Description

Material
Guide rail from extruded section, EN AW-6060.
Version
Hard anodised aluminium, 50 µm. Hardness 500 HV.
Note

Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.


** lengths L2 = 12 mm
* and L = 500 mm included
L2 and L only available as full mm.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought