Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
L2 and L customer specific
Version 2
with through hole
Main material
aluminium
Surface finish body
anodised
Component material
Iglidur®
L2=Hole spacing from edge
**
L=Length
*
L max.
1960
L2 max.
49
L2 min.
20

Description

Material

Bearing material maintenance-free iglidur® J.
Rails anodised aluminium.

Version
Guide rail natural colour anodised.
Carriage fastening thread brass.
Note
Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and ideally suited to dry running.

** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought