Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
L2 and L customer specific
Version 2
with through hole
Main material
aluminium
Surface finish body
anodised
L2=Hole spacing from edge
**
L=Length
*
L max.
3000
L2 max.
49
L2 min.
20

Description

Material

Carriage body zinc.
Plastic bearing material iglidur® J.
Rails anodised aluminium.

Version
Body chromed.
Guide rail natural colour anodised.
Note
Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.

** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought