Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Roller guide carriage
Version 1
for linear guide rails
Form definition
long
Main material
aluminium
Main colour
natural anodised
Component material
ball-bearing steel
B1=Width
112
D=Thread
M8
L=Length
150
B
28
B2
84
B3
28
F x 45°
6
Fy dynamic N
800
Fz dynamic N
800
H
28
H1
43
H2
6,4
H3
16
L1
100
L2
35
Mx Nm
35
My Nm
135
Mz Nm
45
Size
3
UNSPSC Code
31171518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Version
Plates bright and anodised.
Note
Roller carriage for straight and curved linear guide rails.

Also suitable for the system:
Straight linear guide rails 21355.
Curved linear guide rails 21356.

The roller guide carriage 21351-2120 can be used from a curve radius of 400 mm, the roller guide carriage 21351-3150 from a curve radius of 500 mm.
Technical Data
Max. acceleration: 50 m/s².
Max. traversing speed: 5 m/s.
Temperature range
-10°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought