Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Holder
Version 1
vertical
Version 2
long
B=Width
75
H=Height
192
B1
60
B2
42,4
B3
30
D
6,4
D1
6
D2
M6
H1
180
H10
3
H11
165
H2
5,7
H4
184,5
H5
177
H6
120
H7
42
H8
132
H9
30
L1
27
L2
36
L3
7
L4
3,3
L5
7,5
Size
12
UNSPSC Code
31171522
Version
long
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium alloy.
Version
anodised.
Note
The mounting plate is used for the vertical mounting of the short or long positioning stages with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.

Can be combined with all other parts of the same size.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought