Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Holder
Version 2
short version
L=Length
125
B
30
B1
23,5
B2
17,9
B3
15
D
5,6
H
27
H1
17
L1
81
L2
60
L3
40,2
L4
109
Size
12
UNSPSC Code
31161540
Version
short
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium alloy.
Version
anodised.
Note
The sensor holder is used to fasten inductive proximity switches (e.g. 83000-10-050) to the mounting plate or on the customer's part.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought