Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Reducer sleeve
Main material
stainless steel
D1=Internal diameter
18
D=outside diameter
20
L=Length
20
A
3
D2
3,6
No. of holes
1
Suitable for
21730
UNSPSC Code
31161525
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Bright.
Note
Reducer bushes are used to change the diameter between position indicator / hollow shaft sensor and adjustment spindle.
The grub screw is supplied.

Suitable for position indicators 21901-05, 21902-05, 21904-05 and 21924, hollow shaft sensors 21730.
Drawing reference
1) one hole
2) two holes
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought