Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Vertical bracket
Version 1
long
Main material
aluminium
B=Width
29
H=Height
76
B1
22
B2
15,56
D
3,2
D1
M3
H1
70
H2
2,8
H4
6
H5
4
H6
62
L1
13
L2
18
L3
3
Size
4
UNSPSC Code
31171519
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium alloy.
Version
anodised.
Note
The vertical bracket is mounted vertically to the mounting surface.
Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought