Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter plate
Version 1
for clamping elements
Main material
steel
S=Thickness
2
A
15
A1
15
B1
60
D for screw
M5
L3
24
Size
20
UNSPSC Code
31171513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
nickel-plated.
Note
An adapter plate, dependent on the type of carriage used, is required for height adjustment.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought