Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide carriage
Version 1
compact
Version 2
short version
Main material
QT steel
Component material
ball-bearing steel
B1=Width
48
L3= length
65,8
A
35
B
23
Dynamic load rating N
14900
E
12,5
E1
6,5
E2
17,9
H
22
H1
36
H2
7
L4
38,8
Lubrication hole
M6
M
M6
Mx Nm
320
My Nm
163
Mz Nm
163
Size
25
Static load rating N
24300
T
6,5
UNSPSC Code
31171501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Version
Bright.
Note
Compact guide carriage with recirculating ball guide precision H not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.

High dynamic values: v = 5 m/s.

Applicable temperature in continuous use max. 80 °C.
On request
Various precision and preload classes.
Drawing reference
1) ground ref. edge
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought