Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide carriage
Version 1
Standard
Version 2
mini
Main material
stainless steel
B1=Width
20
L3= length
31
A
15
A1
10
B
9
Dynamic load rating N
1470
E
5,5
H
5,5
H1
10
H2
2,2
L4
20
M
M3
Mx Nm
10,4
My Nm
5,1
Mz Nm
5,1
Size
9
Static load rating N
2250
T
3
UNSPSC Code
31171518
Version
Standard
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Body and balls 1.4034 stainless steel.
Diverter plastic.

Version
Bright.
Note
Standard miniature guide carriage with recirculating ball guide precision N not preloaded (Z0). With double-sided end seal.
4-point ball recirculating ball system with equal load angles and 2 recirculating ball guides per carriage allowing loads to be accepted uniformly from all sides.

Max. acceleration: 80 m/s².
Maximum traverse speed 3 m/s.
Application temperature -20 °C to +80 °C.
Attention
Always use the mounting rail supplied, otherwise the ball retainment in the carriage is not guaranteed.
Drawing reference
1) ground ref. edge
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought