Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Profile guide rail
Version 2
mini
Main material
stainless steel
B=Width
12
H=Height
7,5
L1=hole spacing from edge
10
L=Length max.
570
D
3,5
D1
6
L2
25
Size
12
T
4,5
UNSPSC Code
31171512
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4034.

Version
Bright.
Hardened 52 HRC.
Note
Profile guide rails can be screwed on from above. The profile rails, on which one or more carriages can be mounted, are available in four miniature sizes.
4-point ball bearing system with identical load angles and 2 ball bearings per carriage. Thus loads can be uniformly absorbed from all sides.

Max. acceleration: 80 m/s².
Maximum traversing speed 3 m/s.
Application temperature -20 °C to +80 °C.

Combination of the rails is possible.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought