Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
End cap
Main material
polyacetal
Surface finish body
carbonitrided+oxidized
B=Width
20,7
H=Height
9,7
L=Length
10
B1
8,7
H1
4,3
L1
14
L2
4,5
Size
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyacetal (POM).
Version
black.
Note
The end caps fit on guide rails 21323-10. They protect the corners of the guide rail and prevent the guide carriage sliding out.

The product is not meant to brake the carriage.

By fitting these end caps, the guide rail length is reduced by 4 mm per side.

The recommended tightening torque is 0.75 Nm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought