Linear ball bearing with internal runner aluminium silver anodised 21329-160280070
- Mini telescopic rails
- Smooth running
Sales unit
€12.22
plus sales tax
Added to your shopping cart
Designation
Linear ball bearing
Version 1
with internal runner
Main
material
aluminium
Surface finish
body
anodised
Main
colour
silver
B=Width
16
H=Height
6
L=Length
70
S1=Slide
28
C0Y
N
20
C0Z
N
8
L1
6
L3
46
L4
5
L5
18
Size
16
Travel
S
30
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rails aluminum.
Ball cage and balls steel.
Ball cage and balls steel.
Version
Rails silver anodized.
Ball cage galvanised.
Balls hardened.
Ball cage galvanised.
Balls hardened.
Note for ordering
Sold individually.
Note
Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical.
The specified load capacities refer to the maximum value at 50,000 cycles.
The internal stops limit the cage. Provide external stops for a loaded system.
The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.
Recommended screws: M 2.5.
Maximum screw length = panel thickness + 2.2 mm.
The specified load capacities refer to the maximum value at 50,000 cycles.
The internal stops limit the cage. Provide external stops for a loaded system.
The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.
Recommended screws: M 2.5.
Maximum screw length = panel thickness + 2.2 mm.
Temperature range
5 °C to 35 °C
Drawing reference
1) the rails with length 70 mm have no hole here
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.