Linear ball bearing with internal runner ball-bearing steel galvanised 21330-280800450
- Comprising a guide rail and a runner
- Strokes of up to 1070 mm
- Loads of up to 39,590 N
- Hardened tracks and balls
Sales unit
€122.44
plus sales tax
Added to your shopping cart
Designation
Linear ball bearing
Version 1
with internal runner
Main
material
ball-bearing steel
Surface finish
body
galvanised
B=Width
28
H=Height
13
L=Length
450
S1=Slide
80
B1
15
C0Y
N
4640
C0Z
N
3248
D
for screw
M5
D1
M5
H1
12,25
H2
7,5
L1
20
L2
10
L3
20
Mx
Nm
22,7
My
Nm
43
Mz
Nm
62
No. of
holes
4
R
1
Size
28
Travel
S
330
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Balls, ball-bearing steel.
Ball cage steel.
Version
Rail, runner and ball cage galvanised.
Race inductively hardened.
Balls hardened.
Race inductively hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. Mounting should be carried out horizontally if possible.
The internal stops limit the cage. Provide external stops for a loaded system.
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
The internal stops limit the cage. Provide external stops for a loaded system.
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.