Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Linear guide system
Version 1
with roller guide carriage
Main material
aluminium
Component material
steel
Surface finish component
galvanised
B=Width
10
F1=Permissible load kg (dynamic)
3,1
F1=Permissible load kg (static)
8,2
F2=Permissible load kg (dynamic)
1
F2=Permissible load kg (static)
5,1
F3=Permissible load kg (dynamic)
1
F3=Permissible load kg (static)
5,1
H=Height
36
L=Length
202
H1
18
L1
66
Manufacturer Item number
LA1815-0020
Packaging type
packaged individually
Travel S
123
UNSPSC Code
31171501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The aluminium linear guide system with roller carriage is a compact system designed for precise positioning tasks in machine construction. They consist of a lightweight aluminium rail and an galvanised steel plate. They deliver smooth, controlled operation that is ideal for permanent industrial use.

They are ideal for small machine doors, hatches, mounting fixtures and simple XY tables.
Material
Rail aluminium.
Plate steel.
Ball bearings stainless steel.
End plate plastic.
Version
Steel galvanised.
Stainless steel bright.
Note
The linear guide system ensures precise linear movement throughout the entire travel range.
The guide carriage is supported by rollers.
These linear guide systems were subjected to a 12-hour salt spray test.

The load capacity is reduced when installed horizontally.
Temperature range
-20 °C to +70 °C.
Drawing reference
1) Carriage
2) Plate
3) Ball bearing
4) Aluminium profile
5) Stopper
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought