Guide carriage mounted on roller bearings polyacetal carbonitrided+oxidized 21324-01-301
- Friction-free movement
- Narrow design
- Low weight
Sales unit
€31.20
plus sales tax
Added to your shopping cart
Designation
Guide carriage
Version 1
mounted on roller bearings
Main
material
polyacetal
Surface finish
body
carbonitrided+oxidized
B=Width
25,8
H=Height
12,8
L=Length
65
C0(-Y)
N
80
C0Y
N
260
G
M4
H1
16,5
L1
30
M0X
Nm
2,8
Size
30
UNSPSC Code
31171518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plate polyacetal (POM).
Rollers polyacetal (POM) and polyamide (PA6).
Bush and pin stainless steel.
Rollers polyacetal (POM) and polyamide (PA6).
Bush and pin stainless steel.
Version
Plate black.
Rollers white or blue.
Rollers white or blue.
Note
The plastic rollers ensure quiet operation.
The roller mechanism ensures smooth movement by narrow installation dimensions. There is no ball creep.
The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.
The forces correspond to maximum load capacities.
The operating load corresponds to ca. 75%.
The roller mechanism ensures smooth movement by narrow installation dimensions. There is no ball creep.
The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.
The forces correspond to maximum load capacities.
The operating load corresponds to ca. 75%.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.