Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide rail
Version 1
fixed bearing
Version 2
with through hole
Main material
stainless steel
Surface finish body
bright
B=Width
32
H=Height
12,7
L=Length
800
L1
50
L2
25
No. of holes
16
Size
32
Steel code
1.4301
UNSPSC Code
31171508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
Miniature roller guide rails can be screwed on from above. One or more miniature roller guide carriages 21325-11 can be mounted.

Grease is applied to the inner side of the rail.
If additional lubricating grease is required, lithium soap grease should be used.

Recommended screws: M4.
Maximum screw head height: 2.2 mm.
Maximum screw head diameter: 7.6 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought