Roller guide carriage fixed bearing steel 21320-230080
- Very smooth running
- Play-free or adjustable to the required preload
- Roller journals are lifetime-lubricated
- With 2Z seal (dust cover)
Sales unit
€62.68
plus sales tax
Added to your shopping cart
Designation
Roller guide carriage
Version 1
fixed bearing
Version 2
solid version
Form
C
Main
material
steel
B=Width
20
L=Length
80
A1
35
B1
29,5
C0Y
N
870
C0Z
N
435
D
M6
E
22,5
F
3,3
H
20,7
H1
10
H2
26,5
Size
30
UNSPSC Code
31171509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised.
Note
Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.
Application temperature -30 °C to +120 °C.
Application temperature -30 °C to +120 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.