Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Roller guide carriage
Version 1
floating bearing
Main material
steel
L=Length
76
A1
20
B
9,5
B1
18
B2
14
C dynamic N
1530
C0Y N
820
D
M5
E
20
H max.
16,1
H min.
14,7
H1
5,7
L1
60
Mz Nm
8,2
Size
18
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Race body steel.
Wiper modified polyamide.
Rollers steel 1.3505.
Version
Race body galvanised.
Note
Roller carriages with lifetime lubricated ball bearings and polyamide wipers that protect the tracks from dirt.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).

Application temperature -30°C to +120°C.
On request
Roller carriages with 4 or 5 rollers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought