Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
End seals
Version 2
Closed
Main material
plastic
D1=Outside diameter
19
D=internal diameter
12
H=Thickness
3
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic
Note
In addition to the standard seals for linear ball bearings, these end seals are also available. The end seals give much better protection from dirt and dust.
The seals are inserted into the housing bores (tolerance H7) in front of the bearings and secured with glue.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought