Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Linear ball bearing
Version 1
Mittelflansch, runde Ausführung
Version 2
double bearing
Main material
steel
Component material
plastic
D1=Shaft diameter
26
D2=Flange diameter
46
D=internal diameter
16
L=Length
68
D3
36
D4
4,5
D5
7,5
Dynamic load rating N
921
L1
6
Static load rating N
1780
T
4,1
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to ISO 10285 series 3. With a seal both ends. The linear ball bearings are have a plastic cage. This makes for quiet running and outstanding run quality. With centre flange for direct mounting on the housing. Double bearing type for use under torque loads.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with seals both ends should be lubricated before installation. The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought