Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Linear ball bearing
Version 1
with flange
Main material
steel
Component material
steel
D1=Shaft diameter
32
D2=Flange diameter
54
D=internal diameter
20
L=Length
45
B
42
D3
43
D4
5,5
D5
9
Dynamic load rating N
862
L1
8
Static load rating N
1370
T
5,1
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought