Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Precision guide shaft
Version 1
fastening hole
Main material
stainless steel
Surface finish body
hardened and ground
D=diameter
25h6
L=Length
600
E1
120
Hardening depth max.
0,9-1,7
L max.
7800
M
M8
Steel code
1.4112
Surface hardness HRC
52-56
suitable fastening screw
M8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112.

Version
Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.

The precision steel shafts are generally inductively surface hardened.
Note
The surface value obtained during the inductive hardening process guarantees high surface wear resistance.

Suitable for shaft supports 21565.
Drawing reference
1) chamfered
Accessory
Shaft supports 21565.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought