Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Precision guide shaft
Main material
steel
Surface finish body
hardened and ground
D=diameter
4h6
L=Length
1000
Hardening depth max.
hardened
L max.
4000
Steel code
1.1213
Surface hardness HRC
62 ±2
UNSPSC Code
31171502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112.

Version
Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.

The precision steel shafts are generally inductively surface hardened.
Note
The surface value obtained during the inductive hardening process guarantees high surface wear resistance.
On request
Processing of the ends and cylindrical lateral areas according to customer design. Lengths up to a max. 4000 mm.
Drawing reference
1) chamfered
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought