Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft mount
Version 1
with clamping hole
Main material
aluminium
D=Fastening hole
25
SW=key width
5
A
78
B
38
D1
10,3
D2
18
E
56
H
61
H1
35
H2
26
H3
30
M
M12
M1
M5
UNSPSC Code
31171511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Shaft mounts with clamping holes for easy and secure clamping and fixstion of the guide shafts.
Accessory
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought