Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft support, compact
Main material
aluminium
D=Fastening hole
30
A
67
B
30
C (DIN 912)
M6
D1
8,6
D2
15
E
49
H
60
H1
34
H2
22
H3
29
M
M10
UNSPSC Code
31171503
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Compact shaft supports with location hole for easy and secure clamping and installation of guide shafts.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought