Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft mount
Main material
aluminium
D=Fastening hole
50
A
132
B
58
C (DIN 912)
M12
D1
17,5
D2
26
E
100
H
105
H1
60
H2
43
H3
49
M
M20
UNSPSC Code
31171503
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Shaft support with bore for easy and secure clamping and fastening the guide shafts.
Accessory
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought