Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Traverse
Version 1
movable
Main material
aluminium
A=Length
65
B=Width
12
D=Fastening hole
8
H=Height
22
E
52
E1
32
F hole for ISO 4762 cap screw
6,6
H1
11
M
M5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Traverse with two bores for easy and secure clamping and fastening of guide shafts. For the assembly of prefabricated table units with our Quadro linear housing units 21550 or 21555.

By fixed mounted linear bearing units these traverses permit the shaft to travel with the travers.
Drawing reference
1) centring hole
Accessory
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought